Skip to main content

More from less with Daikin multi split systems - DEU19-022

28/06/2019

Just one outdoor unit – that is all it takes to conjure a cosy indoor climate with Daikin’s remarkable multi split system.

The models in this line come with all the comfort of a powerful pair split air conditioner but are able to drive up to five individually controllable indoor units from just one outdoor unit – the first of many advantages.

 

Smaller footprint, quieter, less obtrusive

This is a story of one versus many: One outdoor unit is far less visible and much easier to site at out-of-the-way spots. One is quieter and easier to maintain.

Easier to install, far more efficient and economical

Of course, one unit installs faster than many, and it also requires less wiring. On top of that, a high-performance multi split system consumes less electricity yet delivers plenty of power.

Up to five indoor units in any style

The outdoor unit connects to a wide range of individually controllable indoor units ranging from 1.5 kW up to 7 kW. If the installed indoor units do not tap all of the outdoor unit’s ports, customers can later add more.

Flexibility inside and out

On roofs, patios or walls, the outdoor unit goes where customers need it to be. Various indoor units feature both cooling and heating: customers can choose wall-mounted, floor or concealed ceiling models to fit the size of each room and their comfort needs. Elegant yet efficient, the top-of-the-line Daikin Emura and Stylish models are the perfect complements to Daikin’s ingenious multi split system.

 

 

About Daikin Europe N.V.

Daikin Europe N.V. is a major European producer of air conditioners, heat pumps and refrigeration equipment, with approximately 5,500 employees throughout Europe and 10 major manufacturing facilities based in Belgium, the Czech Republic, Germany, Italy, Turkey and the UK.

Globally, Daikin is renowned for its pioneering approach to product development and the unrivalled quality and versatility of its integrated solutions. With more than 90 years’ experience in the design and manufacture of heating and cooling technologies, Daikin is a market leader in heat pump technology. Daikin split units are the most sold heat pump systems in Europe, with over 1,000,0000 systems sold every year.

……………………………………………………………………………………………………………………………………………………….

FURTHER INFORMATION

Contacts

For Media enquiries contact:

Anju Sarpal: +44 7980 785572 / Charmaine Kimpton +44 7414 749973 or emailnbsp;Daikin-News@sheremarketing.co.uk

Press release

Related articles